IESNA:LM-63-2002
[TEST]P951758
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB5D-760-U-T4W-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](5) 70 CRI, 5700K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 5700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]41891
TILT=NONE
130 -1 1 37 22 1 1 1.5 1 0
1 1 364.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
4589.2 5012.4 5472.8 5961.7 6384.9 6739.5 7008.3 7165.5 7191.3 7114
7034 7028.3 7076.9 7182.7 7431.4 8051.9 9593.1 11906.3 13967.9 15552
16770.1 17919.5 18957.5 19932.5 20587.3 19643.7 15900.8 11122.9 7691.6 5172.6
2181.7 692 328.8 143 45.7 0 0
4589.2 5021 5507.1 5978.9 6404.9 6759.5 7045.4 7202.7 7225.6 7156.9
7068.3 7065.4 7102.6 7211.3 7465.7 7951.8 9278.6 11534.6 13833.5 15474.8
16741.5 18016.7 18991.8 19946.8 20653 20044 16578.5 11837.7 8060.5 5364.1
2321.8 752 383.2 168.7 60 0 0
4589.2 5015.3 5487.1 5941.7 6347.7 6685.1 6945.3 7108.3 7125.5 7065.4
6999.7 6988.2 7028.3 7136.9 7380 7834.6 8912.6 10945.6 13233 15011.6
16326.9 17710.8 19023.2 20227 21244.9 21536.6 19203.4 14942.9 10082 6547.9
3030.9 1195.2 671.9 371.7 171.6 57.2 0
4589.2 4981 5418.5 5853.1 6219.1 6530.7 6779.5 6908.2 6951.1 6925.3
6876.7 6871 6905.3 6956.8 7099.8 7388.5 7880.4 9012.7 10945.6 13164.4
15137.4 16970.2 18840.2 20601.6 22285.7 23601 24490.3 24561.8 23023.4 18265.5
10265 3674.3 1475.4 789.2 363.1 82.9 0
4589.2 4923.8 5309.8 5707.3 6053.2 6347.7 6582.2 6739.5 6811 6828.1
6825.3 6842.4 6891 6936.8 7028.3 7237 7603 8154.9 9187.1 10931.3
13210.2 15643.5 18091.1 20638.7 22740.4 24724.8 26672 28847.9 30543.5 29296.8
23177.8 12767 5023.9 2247.4 949.3 97.2 0
4589.2 4892.3 5232.6 5575.7 5890.2 6179 6413.5 6596.5 6696.6 6768.1
6819.5 6902.5 7028.3 7128.3 7222.7 7371.4 7688.8 8197.7 8975.5 9927.6
11331.6 13170.1 15263.2 17510.6 19829.6 22400.1 25270.9 28642.1 33285.6 36044.9
32976.8 24787.7 13481.8 4809.4 1195.2 68.6 0
4589.2 4875.2 5209.7 5555.7 5861.7 6150.5 6399.2 6579.4 6688 6756.6
6828.1 6911 7031.1 7136.9 7248.4 7414.3 7723.1 8223.5 9006.9 10016.3
11363 13164.4 15208.9 17410.5 19775.2 22374.4 25308.1 28856.5 33279.9 35879.1
32527.9 24313 13416 4906.6 1180.9 77.2 0
4589.2 4818 5092.5 5392.7 5681.5 5961.7 6213.4 6424.9 6576.5 6693.7
6816.7 6965.4 7128.3 7265.6 7400 7591.6 7900.4 8377.9 9087 10053.5
11283 12787 14591.2 16670 19020.4 21665.3 24553.2 27672.7 31504.3 34432.2
30429.1 19003.2 8620.9 2933.7 697.7 60 0
4589.2 4780.8 4986.7 5224 5481.4 5741.6 5998.9 6224.8 6430.7 6610.8
6799.5 6979.7 7151.2 7302.8 7474.3 7723.1 8080.5 8632.4 9461.6 10593.9
12092.2 13879.3 15952.3 18216.9 20521.5 22946.2 25436.7 28081.6 30712.2 31598.6
28075.9 18817.3 8094.8 2427.6 977.9 271.6 0
4589.2 4715.1 4863.7 5035.3 5249.8 5484.2 5713 5950.3 6167.6 6387.8
6610.8 6813.8 6985.4 7168.4 7362.8 7594.4 7954.7 8532.3 9424.4 10725.4
12418.1 14371.1 16461.2 18580 20690.2 22809 24990.7 27080.9 28033 26217.3
20644.5 10356.5 2796.4 1060.8 577.6 160.1 0
4589.2 4646.4 4720.8 4840.9 5001 5175.4 5384.1 5587.2 5807.3 6013.2
6253.4 6485 6713.7 6953.9 7202.7 7500.1 7908.9 8543.7 9498.7 10925.6
12798.4 15020.1 17164.6 19011.8 20610.2 22122.7 23352.3 23643.9 22157.1 18102.5
11294.4 4128.9 829.2 254.5 88.6 31.5 0
4589.2 4612.1 4643.6 4735.1 4866.6 5012.4 5186.9 5367 5561.4 5770.2
5993.2 6221.9 6473.6 6730.9 7016.8 7360 7808.9 8469.4 9395.8 10665.4
12366.7 14339.6 16149.6 17276.2 17793.7 17888.1 17504.9 16292.5 14070.8 10788.3
6350.6 2161.7 491.8 140.1 40 17.2 0
4589.2 4566.4 4569.2 4617.8 4706.5 4815.1 4946.7 5086.8 5226.9 5358.4
5504.2 5638.6 5795.9 5947.4 6113.3 6313.4 6607.9 7071.2 7803.2 8869.7
10239.3 11629 12586.8 12721.2 11954.9 10531 8495.1 5964.6 3399.8 1555.5
666.2 251.6 94.4 37.2 17.2 2.9 0
4589.2 4486.3 4426.3 4392 4363.4 4311.9 4223.3 4083.1 3897.3 3677.1
3425.5 3159.6 2893.7 2656.3 2473.3 2338.9 2241.7 2204.6 2396.1 2839.3
3331.1 3734.3 3711.4 3059.5 2144.5 1429.7 989.3 689.1 460.4 285.9
180.1 114.4 57.2 22.9 5.7 0 0
4589.2 4412 4274.7 4103.2 3857.3 3551.3 3191 2787.9 2359 1938.6
1632.7 1472.6 1438.3 1452.5 1501.2 1544 1578.4 1581.2 1544 1466.8
1381.1 1295.3 1203.8 1103.7 972.2 809.2 631.9 454.6 340.3 248.8
160.1 94.4 37.2 14.3 5.7 0 0
4589.2 4346.2 4100.3 3771.5 3319.7 2825 2307.5 1850 1586.9 1498.3
1452.5 1412.5 1381.1 1349.6 1332.5 1321 1306.7 1275.3 1206.6 1106.6
1006.5 906.4 809.2 697.7 586.2 488.9 417.5 354.6 280.2 191.6
97.2 48.6 22.9 8.6 0 0 0
4589.2 4280.4 3934.5 3408.3 2825 2233.1 1767.1 1589.8 1538.3 1495.4
1452.5 1409.7 1366.8 1323.9 1261 1189.5 1106.6 1009.3 903.6 800.6
703.4 617.6 549 494.7 443.2 394.6 343.1 271.6 185.9 125.8
82.9 45.7 20 8.6 0 0 0
4589.2 4240.4 3768.6 3153.9 2461.9 1878.6 1641.3 1592.7 1546.9 1498.3
1458.3 1409.7 1358.2 1295.3 1215.2 1115.1 1006.5 895 777.7 663.4
569 509 466.1 426 383.2 340.3 291.7 231.6 183 145.8
105.8 68.6 22.9 2.9 0 0 0
4589.2 4183.2 3608.5 2879.4 2164.5 1741.3 1647 1601.2 1555.5 1506.9
1464 1418.2 1363.9 1289.6 1189.5 1083.7 955 826.4 686.2 586.2
520.4 480.4 448.9 414.6 377.4 331.7 274.5 225.9 188.7 148.7
108.7 68.6 20 0 0 0 0
4589.2 4177.5 3557 2773.6 2050.2 1724.2 1664.1 1615.5 1566.9 1521.2
1475.4 1424 1369.6 1289.6 1192.3 1063.7 917.8 772 651.9 560.4
503.2 466.1 431.8 394.6 351.7 297.4 237.3 197.3 160.1 123
82.9 45.7 11.4 0 0 0 0
4589.2 4177.5 3519.9 2716.4 2001.5 1724.2 1675.6 1627 1572.6 1521.2
1475.4 1426.8 1372.5 1301 1209.5 1083.7 929.3 774.9 643.4 546.1
488.9 454.6 420.3 380.3 331.7 263.1 203 168.7 137.2 102.9
65.8 25.7 2.9 0 0 0 0
4589.2 4191.8 3537 2725 2001.5 1724.2 1675.6 1627 1575.5 1526.9
1478.3 1429.7 1378.2 1309.6 1218.1 1078 923.6 763.4 631.9 537.6
486.1 451.8 414.6 377.4 326 245.9 191.6 160.1 125.8 91.5
57.2 20 0 0 0 0 0
